Rotaries and Indexers
160 mm Platter
CNC Rotaries and Indexers: 160 mm Platter

5-Axis Rotary Tables

Rotary Tables

Rotary and Indexer Features

The full line of Haas rotary products includes many specialized units designed for maximum productivity. From the multi-head HA5Cs to tilting T5Cs and dual-axis trunnion models, Haas continues to lead the way to higher productivity through automation.

Constructed of heavy-duty materials and designed for dependable day-in, day-out operation, Haas rotary products are the benchmark by which all others are measured. Below are just a few of the features that make Haas rotary products the high-productivity, high-value leader.

Click to view featuresClick to hide features

Below are just a few of the features that make Haas rotary products the high-productivity, high-value leader.

Mouseover or tap image below to learn more
Solid, Robust Design

Tough, stable, and easy-to-use

Haas rotary tables and indexers are engineered to be tough, stable, and easy-to-use to ensure precision, long life, and minimize setup times.

Learn More
Haas Servo Control

Fast, easy, flexible programming

La servocommande Haas est au cœur de tous les produits rotatifs Haas. Perfectionnée pendant plus de trois décennies, elle procure une extrême polyvalence par une programmation rapide, simple et flexible.

Learn More
QuikChange Tooling

Increase your productivity

For increased productivity, add the QuikCube or QuikPlate System to the Haas HRT210 or HRTA6 rotary table.

Learn More
Extensive Lineup

More than 35 models

Haas offers a wide range of rotary products – models just right to meet the demands of your machine shop.

Learn More
Haas Blog Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram
1