Rotaries and Indexers
CNC ROTARIES

Rotary and Indexer Features

The full line of Haas rotary products includes many specialized units designed for maximum productivity. From the multi-head HA5Cs to tilting T5Cs and dual-axis trunnion models, Haas continues to lead the way to higher productivity through automation.

Constructed of heavy-duty materials and designed for dependable day-in, day-out operation, Haas rotary products are the benchmark by which all others are measured. Below are just a few of the features that make Haas rotary products the high-productivity, high-value leader.

Click to view featuresClick to hide features

Below are just a few of the features that make Haas rotary products the high-productivity, high-value leader.

Mouseover or tap image below to learn more
Solid, Robust Design

Tough, stable, and easy-to-use

Haas rotary tables and indexers are engineered to be tough, stable, and easy-to-use to ensure precision, long life, and minimize setup times.

Learn More
Haas Servo Control

Fast, easy, flexible programming

La servocommande Haas est au cœur de tous les produits rotatifs Haas. Perfectionnée pendant plus de trois décennies, elle procure une extrême polyvalence par une programmation rapide, simple et flexible.

Learn More
QuikChange Tooling

Increase your productivity

For increased productivity, add the QuikCube or QuikPlate System to the Haas HRT210 or HRTA6 rotary table.

Learn More
Extensive Lineup

More than 35 models

Haas offers a wide range of rotary products – models just right to meet the demands of your machine shop.

Learn More
Learn About Haas Rotary
 

CNC Rotaries and Indexers

print
rotarytable.jpg

The full line of Haas rotary products includes many specialized units designed for maximum productivity. From the multi-head HA5Cs to tilting T5Cs and dual-axis trunnion models, Haas continues to lead the way to higher productivity through automation. Haas rotary products are built from top-quality materials, and undergo constant re-engineering and refinement to offer only state-of-the-art technology. Constructed of heavy-duty materials and designed for dependable day-in, day-out operation, Haas rotary products are the benchmark by which all others are measured.

Take a close look at the components that go into our rotary tables. Haas manufactures all critical components in-house at our modern California manufacturing facility. By controlling the machining process, we're able to deliver the quality and accuracy our customers demand. One example of this is the indexing accuracy of our rotary tables. At the core of every Haas rotary table is a large-diameter, aluminum-bronze worm gear meshing with a ground alloy steel worm (hardened to 60 Rc) submerged in a synthetic oil bath. The secret to Haas' indexing accuracy is cutting the worm gear while it's attached to the spindle, rather than assembling the finished worm gear to the spindle, as other rotary table manufacturers do. Each assembled spindle is individually trammed-in on a CNC gear hobber to a maximum 2-micron runout, and then the worm gear is precision cut. This process guarantees the utmost concentricity between the large-diameter ball bearings and the worm gear, ensuring many years of smooth, extremely accurate, and bind-free operation. This is just one of the many quality designs that go into every Haas product.

go to top
Haas Blog Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram
1