CNC Lathes
Toolroom Lathe
CNC Lathes: Toolroom Lathe

210 mm Chuck

254 mm Chuck

Lathe/Turning Center Features

Haas high-performance lathes/turning centers are designed to be extremely rigid, highly accurate, and very thermally stable, making them the best investments you've ever considered – providing more utility, flexibility, and productivity than you've ever imagined.

Click to view featuresClick to hide features

Below are just a few of the features that make Haas the high-productivity, high-value leader. And the legendary Haas control makes every Haas lathe/turning center easy to operate. Built with the operator and programmer in mind, it's packed with intuitive features you won't find on any other CNC turning center.

Mouseover or tap image below to learn more
Solid Foundation

Rugged and Strong

Every rugged, dependable Haas machine starts with a strong foundation. Cast iron is more expensive to buy and machine, but it provides up to 10 times the damping capacity of steel. That's why Haas uses cast iron for all major components.

Learn More
Advanced Spindle

Accurate and Dependable

Haas engineers its spindles for accuracy, long life, dependability, and high productivity. The spindle heads of the ST/DS series turning centers are compact and robust, with heavy symetrical ribs for extreme rigidity and better thermal stability.

Learn More
Setup & Part Support

Fast and Efficient

Advanced features built into Haas tailstocks and part supports help ensure lower set-up times, secure turning, and higher profits.

Learn More
Extensive Lineup

Wide Variety

Haas offers a wide range of lathes/turning centers – models just right to meet the demands of your machine shop, including a number of specialty machines.

Learn More
Haas Blog Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram
1