Subscribe to Haas Newsletter
Lathe Brochure

Lathes/ Turning Centers

Haas Automation's complete line of CNC turning centers is designed to meet the needs of modern machine shops, now and long into the future. The machines offer a wide range of capacities, including Big Bore versions that increase power and capacity while retaining the original footprint. Dual-spindle models and Y-axis capability boost production and reduce setups for "done-in-one" machining; and our series of Toolroom Lathes expands the product line – and the possibilities – still further.

Learn About Haas Lathes

CNC Lathes

print

Haas high-performance turning centers are designed to be extremely rigid, highly accurate, and very thermally stable. All castings have been optimized using finite element analysis (FEA) to produce the most rigid designs, while improving chip and coolant flow, and simplifying maintenance and service. The spindle heads feature a compact, symmetrical design for thermal stability and rigidity, and the 45-degree wedge design greatly increases the tool-mounting envelope and improves chip flow.

Haas turning centers feature next-generation digital servomotors on all axes for precise motion control, and are available with fully programmable tailstocks for additional workpiece support. Robust tool turrets index quickly to reduce cycle times, and live tooling and C-axis options are available on most models to perform secondary operations without refixturing.

Haas TL Series CNC Toolroom Lathes offer affordable entry into CNC, and provide an easy transition from manual to CNC machining. They come equipped with the Haas Intuitive Programming System, a proprietary conversational programming system that makes set up and operation easy – even without knowledge of G-code. A built-in thread-repair screen for both straight and tapered threads – something no other machine has – lets the operator easily tackle the types of jobs common in oilfield work.

A long list of options allows you to fully tailor your new Haas CNC turning center to your specific needs.