Horizontal Machining Centers
HAAS HMC

HMC Features

All Haas horizontal machining centers (HMCs) offer superior capabilities at affordable prices. With renowned ruggedness and reliability, you'll find Haas HMCs are the perfect job shop machines for those looking to make more money in less time than ever before. And the legendary Haas control makes every Haas HMC easy to operate. Built with the operator and programmer in mind, it's packed with intuitive features you won't find on any other CNC machining center.

Learn About Haas HMCs
 

CNC Horizontals

print

Haas Automation offers a wide range of HMCs – one just right to meet the demands of your machine shop.

Everyone knows that horizontals have the chip advantage. Haas HMCs let gravity do its job, allowing chips to fall away from the tool. Clean cutting conditions result in less chip clogging and double or triple tool life. Add built-in Haas rotary tables, pallet changers, and high-capacity tool changers, and productivity easily doubles over vertical machining centers.

Haas HMCs are available in a variety of sizes and configurations. Whether it's high-volume production, short-run machining, or large-part manufacturing, there's a Haas HMC to meet your needs. Pallet-changing models are available in several sizes, and a fully integrated 6-station pallet pool is available for high-volume or high-mix production.

For large-part manufacturing, Haas Automation offers the EC-1600 Series HMCs. These machines handle extremely heavy loads, and feature high-torque 50-taper spindles for serious metal removal.

All Haas HMCs offer superior capabilities at affordable prices, and the user-friendly Haas control makes them easy to set up and program. With renowned ruggedness and reliability, you'll find Haas horizontals are the perfect job shop machines for those looking to make more money in less time than ever before.

go to top
Haas Blog Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram
1